TIDT316 December 2022
The input voltage of the power stage (TP8) was used for calculation of the efficiency and loss.
Figure 2-1 Efficiency GraphThe irregularity in the curve for 5-V input voltage at 0.8-A and 0.9-A output current is related to the measurement range change from the input current.
At nominal input voltage, 12 V and efficiency of 88% can be achieved at nominal output current 1 A.