TIDT307 October 2022
Efficiency data is shown in the following table.
| Input Voltage (V) | Input Current (mA) | Power (W) | Output Voltage (V) | Output Current (mA) | Output Power (W) | Losses (W) | Efficiency (%) |
|---|---|---|---|---|---|---|---|
| 9.0 | 18.2 | 0.16 | 16.67 | 2.0 | 0.03 | 0.13 | 20.3 |
| 9.1 | 20.9 | 0.19 | 12.93 | 4.9 | 0.06 | 0.13 | 33.5 |
| 9.0 | 31.3 | 0.28 | 10.56 | 15.0 | 0.16 | 0.12 | 56.2 |
| 9.1 | 48.4 | 0.44 | 9.98 | 30.0 | 0.30 | 0.14 | 68.4 |
| 9.0 | 79.4 | 0.71 | 8.70 | 59.5 | 0.52 | 0.19 | 72.8 |
| 9.0 | 113.2 | 1.02 | 8.23 | 90.2 | 0.74 | 0.28 | 72.6 |
| 9.0 | 148.4 | 1.34 | 7.73 | 121.5 | 0.94 | 0.40 | 70.1 |
| 9.0 | 181.0 | 1.63 | 7.20 | 150.4 | 1.08 | 0.54 | 66.6 |
| 9.1 | 210.0 | 1.90 | 6.79 | 180.9 | 1.23 | 0.67 | 64.5 |
| 9.1 | 250.0 | 2.27 | 6.32 | 210.6 | 1.33 | 0.94 | 58.7 |
| 9.1 | 280.0 | 2.54 | 5.77 | 241.5 | 1.39 | 1.15 | 54.8 |
| 9.1 | 310.0 | 2.81 | 5.24 | 269.1 | 1.41 | 1.40 | 50.1 |
| 9.1 | 350.0 | 3.18 | 4.60 | 300.3 | 1.38 | 1.80 | 43.5 |