TIDT307
October 2022
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Considerations
1.3
Dimensions
2
Testing and Results
2.1
Efficiency Graphs 9 VIN
2.2
Efficiency Data
2.3
Output Voltage Regulation (9 VIN)
2.4
Thermal Images
3
Waveforms
3.1
Switching
3.1.1
Primary Side
3.1.2
Secondary Side
3.2
Output Voltage Ripple
3.3
Start-Up Sequence
1.1
Voltage and Current Requirements
Table 1-1 Voltage and Current Requirements
Parameter
Specifications
V
IN
9 V
V
OUT1
9.0 V
V
OUT2
9.0 V
V
OUT3
9.0 V
I
OUT1
50 mA
I
OUT2
50 mA
I
OUT3
50 mA