TIDT307
October 2022
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Considerations
1.3
Dimensions
2
Testing and Results
2.1
Efficiency Graphs 9 VIN
2.2
Efficiency Data
2.3
Output Voltage Regulation (9 VIN)
2.4
Thermal Images
3
Waveforms
3.1
Switching
3.1.1
Primary Side
3.1.2
Secondary Side
3.2
Output Voltage Ripple
3.3
Start-Up Sequence
1.2
Considerations
To simplify the measurement process, the three output rails were shorted together. This report considers a single output voltage of 9.0 V, 150 mA.
Transformer structure: the three secondary windings were wired together to provide a high symmetrical structure.
Figure 1-1
Transformer Structure
Number of turns: primary winding (Np): 32, secondary windings (Ns): 36 (Coated copper wire, V 180 Ø, 0.20 mm)
Measured inductance of primary winding: 5.9 µH (magnetizing), 1.59 µH (leakage)
Measured inductance of secondary winding: 2.16 µH (leakage)