TIDT272 April 2022
The table below summarizes the bode plots in the following figures.
Bandwidth (kHz)
13
15.6
Phase Margin
84°
83°
Slope (20 dB/decade)
–0.93
-0.98
Gain Margin (dB)
–14.7
–16.4
–0.92
–1.6
Freq (kHz)
83