TIDT272 April 2022
| Parameter | Specifications |
|---|---|
| Input Voltage Range | 8 V to 16 V typical (5 Vmin, 42 Vmax) |
| Primary (Non-Isolated) Output Voltage | +10 V at 0.2 Amax |
| Secondary Positive Output Channel 1 and 2 | +15 V at 0.075 Amax |
| Secondary Negative Output Channel 1 and 2 | –5 V at 0.075 Amax |
| Secondary Positive Output Channel 3 | +15 V at 0.15 Amax |
| Secondary Negative Output Channel 3 | –5 V at 0.15 Amax |
| Switching Frequency | 200 kHz |