TIDT272 April 2022
The thermal image is shown in the following figure. Transformer T1 was painted black.
Figure 2-8 Thermal Image, Full Load, Input 12 V at Ambient Temperature 23°C| Name | Temperature |
|---|---|
| D1 | 45.2°C |
| D12 | 42.0°C |
| D4 | 45.2°C |
| D5 | 46.1°C |
| D9 | 48.7°C |
| D-TVS | 43.3°C |
| Q1 | 44.0°C |
| T1 | 46.6°C |
The maximum temperature rise is below 30 K.