TIDT257A
February 2022 – October 2022
Description
Features
Application
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Considerations
1.3
Dimensions
2
Testing and Results
2.1
Efficiency Graphs
2.2
Efficiency Data
2.2.1
THD Optimization
2.3
Thermal Images
2.3.1
Low-Side GaN Junction Temperature
2.4
Thermal Mechanical Design
2.4.1
Design Parameters
2.4.2
Thermal Resistance Calculation
2.4.3
Heat-Sink Diagrams
2.5
EMI
3
Waveforms
3.1
AC Drop
3.2
Load Transients
3.3
Start-Up Sequence
2.4.1
Design Parameters
Power Device: LMG3522R030 GaN top cooled | IPT60R022S7 Infineon bottom cooled
Ambient temperature: 55°C
Airflow: 12 m/s
Daughter card PCB: 62 mm × 36 mm, 69 mil, 6 layer, 1-oz copper, FR4 High tg
GaN Cooling: Top side Heat sink 40 mm × 29 mm × 6 mm, Aluminum, Z40-6.3B
GaN Thermal Interface Material (TIM1): T-work9000 at 50 psi (
R
= 0.031(℃
in
2
) /
W
) 1 mm
Low frequency FETs Cooling: Bottom side Heat sink 17.5 mm × 29 mm × 7 mm, Aluminum, Z35-6.3B
Low frequency FETs Adhesive Type (TIM2): Tgard TNC-4 at 25–35 psi (
R
= 0.3(℃
in
2
) /
W
) 0.127 mm