TIDT249 September   2021

 

  1. 1Description
  2. 2Test Prerequisites
    1. 2.1 Voltage and Current Requirements
    2. 2.2 Required Equipment
    3. 2.3 Dimensions
  3. 3Test Results
    1. 3.1 Efficiency
    2. 3.2 System Performance
    3. 3.3 Bode Plots
    4. 3.4 Efficiency and Regulation Data
    5. 3.5 Thermal Data
  4. 4Waveforms
    1. 4.1 PFC Waveforms
    2. 4.2 CLLLC Waveforms

Efficiency

Efficiency data is provided in the following graphs with and without 12-V bias power. The bias supplies power to control, isolators, and gate drive. The graph in Figure 3-1 was taken under the following conditions:

  • VIN,RMS = 240 V
  • VOUT = 400 V
  • Coolant Temperature: 20°C
GUID-20210812-SS0I-TFBB-KCWD-TDRLL08DX1DN-low.pngFigure 3-1 PFC Efficiency

The graph in Figure 3-2 was taken under the following conditions:

  • VIN = 400 V
  • VOUT = 350 V
  • Coolant Temperature: 20°C
GUID-20210812-SS0I-QSSK-D7BD-ZBKSQPZ3LCXN-low.pngFigure 3-2 CLLLC Efficiency

The graph in Figure 3-3 was taken under the following conditions:

  • VIN,RMS = 240 V
  • VOUT = 350 V
  • Coolant Temperature: 20 °C
GUID-20210812-SS0I-LZPV-GHVH-N0HQ4CM28VVN-low.pngFigure 3-3 System Efficiency