TIDT249 September   2021

 

  1. 1Description
  2. 2Test Prerequisites
    1. 2.1 Voltage and Current Requirements
    2. 2.2 Required Equipment
    3. 2.3 Dimensions
  3. 3Test Results
    1. 3.1 Efficiency
    2. 3.2 System Performance
    3. 3.3 Bode Plots
    4. 3.4 Efficiency and Regulation Data
    5. 3.5 Thermal Data
  4. 4Waveforms
    1. 4.1 PFC Waveforms
    2. 4.2 CLLLC Waveforms

Bode Plots

The following bode plots were acquired using the onboard software frequency response analyzer inside the TMS320F28388D microcontroller. The load used in the tests was configured as a constant current sink. The microcontroller is configured to regulate a constant output voltage. The bandwidth is roughly from 1 kHz to 2.5 kHz with a phase margin in excess of 45°.

GUID-20210812-SS0I-XWLS-5HLG-CM0MBCPWJBG9-low.png Figure 3-5 Voltage Loop Bode Plot

The following bode plots were acquired using the onboard software frequency response analyzer inside the TMS320F28388D microcontroller. The load used in the tests was configured as a constant voltage. The microcontroller is configured to regulate a constant output current. The bandwidth is roughly from 1 kHz to 2.5 kHz with a phase margin in excess of 60°.

GUID-20210812-SS0I-4PBP-9NFT-KTDWWBB4XBN0-low.png Figure 3-6 Voltage Loop Bode Plot (Constant Voltage Load)