SWRZ166A November 2024 – June 2025 AWR2944P
In 3.3V IO mode, back power is observed on the 1.8V rail from 3.3V rail
AWR2944P, AWR2E44P, AWR2944-ECO, AWR2E44-ECO, AWR2944LC, AWR2E44LC
When the 3.3V power rail comes up and 1.8V has not been supplied yet, there is a voltage rise seen on the 1.8V VIOIN rail due to the leakage path within the IO cell.
It is recommended to use the following workarounds: