SWRZ166A November 2024 – June 2025 AWR2944P
PMIC CLKOUT dithering in chirp-to-chirp staircase mode not supported
AWR2944P, AWR2E44P, AWR2944-ECO, AWR2E44-ECO, AWR2944LC, AWR2E44LC
The PMIC CLKOUT has an option to add dithering to the clk frequency to reduce the impact of the clk spurs. The continuous mode of dithering is supported, while the chirp-to-chirp staircase mode of dithering is unsupported. This is because of the DFE reset not reaching the PMIC CLKOUT block.
It is recommended to use continuous dithering mode in PMIC CLKOUT.