SWRZ166A November 2024 – June 2025 AWR2944P
Data aborts seen while access made to last 24 bytes of the configured MPU region and cache is enabled.
AWR2944P, AWR2E44P, AWR2944-ECO, AWR2E44-ECO, AWR2944LC, AWR2E44LC
When R5F performs access to a byte or word in the cacheable region, the access from cache is 32bytes long (One cache line size) with the starting address being the critical word being fetched.
The MPU assumes (Incorrectly) that the end address of the ongoing transaction to be Critical word + 32Bytes and compares this with the end address programmed in the MPU. MPU treats this as access violation and faults the transaction (Ex : 0x701FFFF8 + 32 byte = 0x7020 0018 > 0x70FF FFFF).
This issue is not applicable if MPU regions are marked as non-cacheable.
If Cache is enabled, do not have any data in the last 32Bytes of the MPU region.