SWRZ149 july 2023 IWRL1432
ADVANCE INFORMATION
ePWM: Glitch during Chopper mode of operation
IWRL1432ES1.1
During chopper mode operation, a glitch may be observed on the ePWMA and ePWMB output signals from the ePWM module.
If the use case is impacted by a glitch, it is recommended to disable the PWM chopper control function by setting the LPRADAR:APP_PWM:PCCTL:CHPEN register bit to 0.
The below table shows the Register Address for above workaround.
Bits |
Name |
Address |
0 |
LPRADAR:APP_PWM:PCCTL:CHPEN | 0X57F7 FC3C |