SWRZ149 july 2023 IWRL1432
ADVANCE INFORMATION
Advisory Number | Advisory Title | IWRL1432 |
---|---|---|
ES1.1 | ||
Analog / Millimeter Wave | ||
Continuous Wave Streaming CZ mode: Sudden jump in RX output codes every 20.97152 msec |
x |
|
ANA #52 | Slicer LDO Test LOAD (TLOAD) not disabled after startup |
x |
Digital Subsystem | ||
DIG #1 | ePWM: Glitch during Chopper mode of operation | x |
DIG #2 | UART: UARTA cannot be used to wake up the sequencer from Deep Sleep Low Power Mode | x |
DIG #3 | UART: Limited UART baud rates | x |
DIG #4 | RS232: AutoBaud Rate feature doesn't support trimmed RCOSC variation | x |
CRC: CRC 8-bit data width and CRC8-SAE-J1850 and CRC8-H2F possible use in CAN module is not supported | x | |
DIG #7 | APPSS Cortex-M4 doesn't get the correct error response when cluster 3 retention memories are accessed in low-power deep-sleep powered down state | x |
DIG #8 | Shared RAM clock gating default values | x |
DIG #9 | TOP_IO_MUX register space not accessible from RS232 for debug purposes | x |
DIG #10 | Incorrect behavior of chirp stop in Infinite chirp mode | x |