SWRZ099B April   2020  – March 2022 AWR6843AOP

 

  1. 1Introduction
  2. 2Device Nomenclature
  3. 3Device Markings
  4. 4Usage Notes
    1. 4.1 MSS: SPI Speed in 3-Wire Mode Usage Note
  5. 5Advisory to Silicon Variant / Revision Map
  6. 6Known Design Exceptions to Functional Specifications
    1.     MSS#25
    2.     MSS#26
    3.     MSS#27
    4.     MSS#28
    5.     MSS#29
    6.     MSS#30
    7.     MSS#31
    8.     MSS#32
    9.     MSS#33
    10.     MSS#34
    11.     MSS#36
    12.     MSS#37B
    13.     MSS#38A
    14.     MSS#39
    15.     MSS#40
    16.     MSS#41
    17.     MSS#42A
    18.     MSS#43A
    19.     MSS#44A
    20.     MSS#45
    21. 6.1 MSS#50
    22. 6.2 MSS#51
    23.     ANA#11B
    24.     ANA#12A
    25.     ANA#13B
    26.     ANA#14
    27.     ANA#16
    28.     ANA#17A
    29.     ANA#18B
    30.     ANA#19
    31.     ANA#20
    32.     ANA#22A
    33.     ANA#27A
    34.     ANA#30
    35.     ANA#31
    36.     PACKAGE#02
  7. 7Trademarks
  8. 8Revision History

ANA#31

Increase in Rx effective isotropic noise figure when Tx chains are turned ON

Revisions Affected

AWR6843AOP ES2.0

Details

When all the Tx chains are turned ON with full power (0dB Backoff), due to antenna coupling there is a degradation in noise figure of about 2.7dB for Rx2 & Rx4.

Workaround

None. However, the noise figure degradation will be correspondingly lower when TX output power is backed off.