SWRZ099B April   2020  – March 2022 AWR6843AOP

 

  1. 1Introduction
  2. 2Device Nomenclature
  3. 3Device Markings
  4. 4Usage Notes
    1. 4.1 MSS: SPI Speed in 3-Wire Mode Usage Note
  5. 5Advisory to Silicon Variant / Revision Map
  6. 6Known Design Exceptions to Functional Specifications
    1.     MSS#25
    2.     MSS#26
    3.     MSS#27
    4.     MSS#28
    5.     MSS#29
    6.     MSS#30
    7.     MSS#31
    8.     MSS#32
    9.     MSS#33
    10.     MSS#34
    11.     MSS#36
    12.     MSS#37B
    13.     MSS#38A
    14.     MSS#39
    15.     MSS#40
    16.     MSS#41
    17.     MSS#42A
    18.     MSS#43A
    19.     MSS#44A
    20.     MSS#45
    21. 6.1 MSS#50
    22. 6.2 MSS#51
    23.     ANA#11B
    24.     ANA#12A
    25.     ANA#13B
    26.     ANA#14
    27.     ANA#16
    28.     ANA#17A
    29.     ANA#18B
    30.     ANA#19
    31.     ANA#20
    32.     ANA#22A
    33.     ANA#27A
    34.     ANA#30
    35.     ANA#31
    36.     PACKAGE#02
  7. 7Trademarks
  8. 8Revision History

Device Markings

Figure 3-1 shows an example of the AWR6843AOP Radar Device's package symbolization.

GUID-4D404BCD-567A-4D84-9BD7-38CD2DEC5770-low.gif Figure 3-1 Example of Device Part Markings

This identifying number contains the following information:

  • Line 1: TI Logo
  • Line 2: G1 = "Green" Package Build (must be underlined)
  • Line 3:
    • XAWR6843 = xAWR6843 Device Identifier (Pre-Production Automotive), AWR6843 ES2.0 Device Identifier (Production Automotive)
    • BG ALP = Package Identifier
    • YM = Year/Month Code
    • Z = Assembly Site Code
    • LLL = Assembly Lot Code
    • 9 = Primary Site Code