SWRZ099B April   2020  – March 2022 AWR6843AOP

 

  1. 1Introduction
  2. 2Device Nomenclature
  3. 3Device Markings
  4. 4Usage Notes
    1. 4.1 MSS: SPI Speed in 3-Wire Mode Usage Note
  5. 5Advisory to Silicon Variant / Revision Map
  6. 6Known Design Exceptions to Functional Specifications
    1.     MSS#25
    2.     MSS#26
    3.     MSS#27
    4.     MSS#28
    5.     MSS#29
    6.     MSS#30
    7.     MSS#31
    8.     MSS#32
    9.     MSS#33
    10.     MSS#34
    11.     MSS#36
    12.     MSS#37B
    13.     MSS#38A
    14.     MSS#39
    15.     MSS#40
    16.     MSS#41
    17.     MSS#42A
    18.     MSS#43A
    19.     MSS#44A
    20.     MSS#45
    21. 6.1 MSS#50
    22. 6.2 MSS#51
    23.     ANA#11B
    24.     ANA#12A
    25.     ANA#13B
    26.     ANA#14
    27.     ANA#16
    28.     ANA#17A
    29.     ANA#18B
    30.     ANA#19
    31.     ANA#20
    32.     ANA#22A
    33.     ANA#27A
    34.     ANA#30
    35.     ANA#31
    36.     PACKAGE#02
  7. 7Trademarks
  8. 8Revision History

MSS#29

Spurious RX DMA REQ From a Slave Mode MibSPI

Revision(s) Affected:

AWR6843AOP ES2.0

Description:

A spurious DMA request could be generated even when the SPI slave is not transferring data in the following condition sequence:

  • The MIBSPI is configured in standard (non-multibuffered) SPI mode, as a slave
  • The DMAREQEN bit (SPIINT0.16) is set to enable DMA requests
  • The Chip Select (nSCS) pin is in an active state, but no transfers are active
  • The SPI is disabled by clearing the SPIEN (SPIGCR1.24) bit from '1' to '0'

The above sequence triggers a false request pulse on the Receive DMA Request as soon as the SPIEN bit is cleared from '1' to '0'.

Workaround(s):

Whenever disabling the SPI, by clearing the SPIEN bit (SPIGCR1.24), first clear the DMAREQEN bit (SPIINT0.16) to '0', and then, clear the SPIEN bit.