SWRZ098 April   2021 AWR6443

 

  1. 1Introduction
  2. 2Device Nomenclature
  3. 3Device Markings
  4. 4Usage Notes
    1. 4.1 MSS: SPI Speed in 3-Wire Mode Usage Note
  5. 5Advisory to Silicon Variant / Revision Map
  6. 6Known Design Exceptions to Functional Specifications
    1.     MSS#25
    2.     MSS#26
    3.     MSS#27
    4.     MSS#28
    5.     MSS#29
    6.     MSS#30
    7.     MSS#31
    8.     MSS#32
    9.     MSS#33
    10.     MSS#36
    11.     MSS#37B
    12.     MSS#38A
    13.     MSS#39
    14.     MSS#40
    15.     MSS#41
    16.     MSS#43A
    17.     MSS#44
    18.     MSS#45
    19.     ANA#11A
    20.     ANA#12A
    21.     ANA#13B
    22.     ANA#14
    23.     ANA#15A
    24.     ANA#16
    25.     ANA#17A
    26.     ANA#18B
    27.     ANA#19
    28.     ANA#20
    29.     ANA#21A
    30.     ANA#22A
    31.     ANA#27A
  7. 7Trademarks
  8. 8Revision History

ANA#21A

Out of Band Radiated Spectral Emission

Revision(s) Affected:

AWR6443 ES2.0

Description:

Out-of-band radiated spectral emissions are observed at 14.4-GHz and 28.8-GHz.

Workaround(s):

A grounded metallic shield around the device (excluding the antenna region) can be used to reduce the emission levels. Microwave absorber materials could also be placed on the device to reduce the emissions.