SWRZ098 April   2021 AWR6443

 

  1. 1Introduction
  2. 2Device Nomenclature
  3. 3Device Markings
  4. 4Usage Notes
    1. 4.1 MSS: SPI Speed in 3-Wire Mode Usage Note
  5. 5Advisory to Silicon Variant / Revision Map
  6. 6Known Design Exceptions to Functional Specifications
    1.     MSS#25
    2.     MSS#26
    3.     MSS#27
    4.     MSS#28
    5.     MSS#29
    6.     MSS#30
    7.     MSS#31
    8.     MSS#32
    9.     MSS#33
    10.     MSS#36
    11.     MSS#37B
    12.     MSS#38A
    13.     MSS#39
    14.     MSS#40
    15.     MSS#41
    16.     MSS#43A
    17.     MSS#44
    18.     MSS#45
    19.     ANA#11A
    20.     ANA#12A
    21.     ANA#13B
    22.     ANA#14
    23.     ANA#15A
    24.     ANA#16
    25.     ANA#17A
    26.     ANA#18B
    27.     ANA#19
    28.     ANA#20
    29.     ANA#21A
    30.     ANA#22A
    31.     ANA#27A
  7. 7Trademarks
  8. 8Revision History

Usage Notes

Usage notes highlight and describe particular situations where the device's behavior may not match presumed or documented behavior. This may include behaviors that affect device performance or functional correctness. These usage notes will be incorporated into future documentation updates for the device (such as the device-specific data sheet), and the behaviors they describe will not be altered in future silicon revisions.