SWRZ092B April   2021  – March 2022 IWR6843AOP

 

  1. 1Introduction
  2. 2Device Nomenclature
  3. 3Device Markings
  4. 4Usage Notes
    1. 4.1 MSS: SPI Speed in 3-Wire Mode Usage Note
  5. 5Advisory to Silicon Variant / Revision Map
  6. 6Known Design Exceptions to Functional Specifications
    1.     MSS#03
    2.     MSS#10
    3.     MSS#11
    4.     MSS#12
    5.     MSS#13
    6.     MSS#14
    7.     MSS#16
    8.     MSS#17
    9.     MSS#18
    10.     MSS#19
    11.     MSS#20
    12.     MSS#21
    13.     MSS#22
    14.     MSS#23
    15.     MSS#24
    16.     MSS#25
    17.     MSS#26
    18.     MSS#27
    19.     MSS#28
    20.     MSS#29
    21.     MSS#30
    22.     MSS#31
    23.     MSS#32
    24.     MSS#33
    25.     MSS#34
    26.     MSS#35
    27.     MSS#36
    28.     MSS#37B
    29.     MSS#38A
    30.     MSS#39
    31.     MSS#40
    32.     MSS#41
    33.     MSS#42A
    34.     MSS#43A
    35.     MSS#44A
    36.     MSS#45
    37. 6.1 MSS#50
    38. 6.2 MSS#51
    39.     ANA#11B
    40.     ANA#12A
    41.     ANA#13B
    42.     ANA#14
    43.     ANA#16
    44.     ANA#17A
    45.     ANA#18B
    46.     ANA#19
    47.     ANA#20
    48.     ANA#22A
    49. 6.3 ANA#27A
    50.     ANA#30
    51.     ANA#31
    52.     DSS#01
    53.     DSS#02
    54.     DSS#03
    55.     DSS#05
    56.     DSS#07
    57.     PACKAGE#01
    58.     PACKAGE#02
  7. 7Trademarks
  8. 8Revision History

MSS#23

HWA Read Registers Cannot be Read Reliably When the HWA is Executing a ParamSet Instruction

Revision(s) Affected:

IWR6843AOP ES1.0 only

Description:

Any read from the HWA configuration or status registers can be corrupted, if the read access is performed when the HWA is active. Reads from the HWA registers can be performed correctly, only after the execution of the entire ParamSet (i.e., after the ACC_DONE_INTR interrupt) or when the HWA is in IDLE mode waiting for the trigger to the start the execution of the next ParamSet instruction.

Workaround(s):

Perform the following:

  • Read-back of signature registers: Software needs to maintain a soft copy of the one-hot encoded signature registers and use that copy location for the EDMA programming.
  • Read-back of static registers on the HWA ParamSet interrupt. There is no reliable way to read the HWA static registers, if the HWA is active.
  • Read-back of Debug/status registers: The User can only read these registers when the HWA is not active.