SWRZ090C January   2020  – October 2023 AWR2243

 

  1.   1
  2. 1Introduction
  3. 2Device Nomenclature
  4. 3Device Markings
  5. 4Advisory to Silicon Variant / Revision Map
  6. 5Known Design Exceptions to Functional Specifications
    1.     MSS#37
    2.     MSS#44A
    3. 5.1 MSS#50
    4. 5.2 MSS#51
    5.     ANA#08A
    6. 5.3 ANA#11A
    7. 5.4 ANA#12A
    8.     ANA#13B
    9.     ANA#18B
    10.     ANA#21A
    11.     ANA#22A
    12.     ANA#23
    13.     ANA#24
    14.     ANA#25
    15. 5.5 ANA#27A
    16.     ANA#28
    17.     ANA#53
  7.   Trademarks
  8.   Revision History

Device Nomenclature

To designate the stages in the product development cycle, TI assigns prefixes to the part numbers of Radar / milli-meter Wave sensor devices. Each of the Radar devices has one of the two prefixes: XAx or AWR2x (for example: AWR2243APBGABLRQ1). These prefixes represent evolutionary stages of product development from engineering prototypes (XAx) through fully qualified production devices (AWR2x).

Device development evolutionary flow:

XAx — Experimental device that is not necessarily representative of the final device's electrical specifications and may not use production assembly flow.
AWR2x — Production version of the silicon die that is fully qualified.

XAx devices are shipped with the following disclaimer:

"Developmental product is intended for internal evaluation purposes."

Texas Instruments recommends that these devices not to be used in any production system as their expected end –use failure rate is still undefined.