SWRZ090C January   2020  – October 2023 AWR2243

 

  1.   1
  2. 1Introduction
  3. 2Device Nomenclature
  4. 3Device Markings
  5. 4Advisory to Silicon Variant / Revision Map
  6. 5Known Design Exceptions to Functional Specifications
    1.     MSS#37
    2.     MSS#44A
    3. 5.1 MSS#50
    4. 5.2 MSS#51
    5.     ANA#08A
    6. 5.3 ANA#11A
    7. 5.4 ANA#12A
    8.     ANA#13B
    9.     ANA#18B
    10.     ANA#21A
    11.     ANA#22A
    12.     ANA#23
    13.     ANA#24
    14.     ANA#25
    15. 5.5 ANA#27A
    16.     ANA#28
    17.     ANA#53
  7.   Trademarks
  8.   Revision History

Device Markings

Figure 3-1 shows an example of the AWR2243 Radar Device's package symbolization.

GUID-EB9BA2F9-EC14-4CC4-8E05-C03B52CF9359-low.gifFigure 3-1 Example of Device Part Markings

This identifying number contains the following information:

  • Line 1: Device Number
  • Line 2: Safety Level and Security Grade
  • Line 3: Lot Trace Code
    • YM = Year/Month Code
    • PLLL = Assembly Lot
    • S = Assembly Site Code
  • Line 4:
    • 583 = AWR2243 Identifier
    • BLANK = ES1.0, A = ES1.1
    • ABL = Package Identifier
    • G1 = "Green" Package Build (must be underlined)