SWRZ090C January   2020  – October 2023 AWR2243

 

  1.   1
  2. 1Introduction
  3. 2Device Nomenclature
  4. 3Device Markings
  5. 4Advisory to Silicon Variant / Revision Map
  6. 5Known Design Exceptions to Functional Specifications
    1.     MSS#37
    2.     MSS#44A
    3. 5.1 MSS#50
    4. 5.2 MSS#51
    5.     ANA#08A
    6. 5.3 ANA#11A
    7. 5.4 ANA#12A
    8.     ANA#13B
    9.     ANA#18B
    10.     ANA#21A
    11.     ANA#22A
    12.     ANA#23
    13.     ANA#24
    14.     ANA#25
    15. 5.5 ANA#27A
    16.     ANA#28
    17.     ANA#53
  7.   Trademarks
  8.   Revision History

ANA#21A

Out of Band Radiated Spectral Emission

Revision(s) Affected:

AWR2243 ES1.0, ES1.1

Description:

Out-of-band radiated spectral emissions are observed at 14.4-GHz and 28.8-GHz.

Workaround(s):

A grounded metallic shield around the device (excluding the antenna region) can be used to reduce the emission levels. Microwave absorber materials could also be placed on the device to reduce the emissions.