SWRZ072B May 2017 – December 2020 AWR1642
Delay Time, ETM Trace Clock to ETM Data Valid does not Meet Datasheet Specification
AWR1642 ES1.0
Delay time, ETM trace clock to ETM data valid does not meet datasheet specification below:
| PARAMETER | MIN | MAX | UNIT |
|---|---|---|---|
| Delay time, ETM trace clock high to ETM data valid | 1 | 7 | ns |
| Delay time, ETM trace clock low to ETM data valid | 1 | 7 | ns |
In AWR1642 ES1.0, Delay time, ETM trace clock to ETM data timing that is being met is as given below:
| PARAMETER | MIN | MAX | UNIT |
|---|---|---|---|
| Delay time, ETM trace clock high to ETM data valid | –0.5 | 7 | ns |
| Delay time, ETM trace clock low to ETM data valid | –0.5 | 7 | ns |
None.