SWRZ072B May   2017  – December 2020 AWR1642

 

  1. 1Introduction
  2. 2Device Nomenclature
  3. 3Device Markings
  4. 4Usage Notes
    1. 4.1 MSS: SPI Speed in 3-Wire Mode Usage Note
  5. 5Advisory to Silicon Variant / Revision Map
  6. 6Known Design Exceptions to Functional Specifications
    1.     MSS#10
    2.     MSS#11
    3.     MSS#12
    4.     MSS#14
    5.     MSS#16
    6.     MSS#17
    7.     MSS#18
    8.     MSS#19
    9.     MSS#20
    10.     MSS#22
    11.     MSS#37B
    12.     MSS#38A
    13.     MSS#39
    14.     MSS#40
    15.     MSS#42
    16.     MSS#43
    17.     MSS#44
    18.     MSS#45
    19.     ANA#06
    20.     ANA#08A
    21.     ANA#09A
    22.     ANA#10A
    23.     ANA#11A
    24.     ANA#12A
    25.     ANA#15
    26.     ANA#16
    27.     ANA#17A
    28.     ANA#18B
    29.     ANA#20
    30.     ANA#21A
    31.     ANA#22A
    32.     ANA#24A
    33.     ANA#27
    34.     DSS#01
    35.     DSS#02
    36.     DSS#03
    37.     DSS#04
    38.     DSS#05
    39.     DSS#06
    40.     DSS#07
  7. 7Trademarks
  8. 8Revision History

MSS#19

DMA Read from Unimplemented Address Space may Result in DMA Hang Scenario

Revision(s) Affected:

AWR1642 ES1.0 and AWR1642 ES2.0

Description:

The MSS DMA generates a BER (Bus Error) interrupt when the DMA detects a bus error due to a read from unimplemented address space. This interrupt is available on VIM Interrupt Channel-70 for DMA1 and VIM Interrupt Channel-51 for DMA2 .This read from unimplemented address space results in a hang condition in the DMA infrastructure bridge that connects it to the main interconnect.

Implication: A DMA read from an unimplemented address can result in a DMA hang condition. In the resulting state the DMA will not respond to any further DMA requests.

Workaround(s):

The MSS CR4F processor will have to invoke a warm reset or generate an nERROR if it receives a DMA BER error.