SWRU575 December   2020 WL1801MOD , WL1805MOD , WL1807MOD , WL1831MOD , WL1835MOD , WL1837MOD

 

  1.   Trademarks
  2. 1Acquire WL18xx Firmware Version
  3. 2Enable wlcore Driver Kernel Message
    1. 2.1 Debug Parameter Options
    2. 2.2 Activation of Debug Printout
    3. 2.3 Additional Examples to Enable Debug Message Groups
  4. 3Enable Dynamic Debug for wl18xx, mac80211, cfg80211
    1. 3.1 Checking for the Dynamic Debug Compile Switch
    2. 3.2 Enabling Dynamic Debug
  5. 4Enabling and Disabling WiLink8 Features
    1. 4.1 DFS Channel Related Commands
    2. 4.2 Enhanced Low Power Enable/Disable Commands

Enable wlcore Driver Kernel Message

wlcore module provides options to enable additional debugging from the default prints that are available as part of the status to a specific Wi-Fi operation (staring a STA, AP and so forth or disabling the same). It may however be needed to have additional debug logs while debugging certain operation of the driver. These logs can be dynamically enabled while running the driver. The following section specifies the available dynamic debug groups and the method to enable them. The example section shows how a collection of these dynamic debugs can be enabled using a single command.