SWRU550A February   2019  – May 2019

 

  1.   MMWAVEPOEEVM Power Over Ethernet Solution
    1.     Trademarks
    2. 1 Key Features
    3. 2 Kit Contents
    4. 3 Applications
    5. 4 System Overview
      1. 4.1 Block Diagram
      2. 4.2 MSP432E401Y
      3. 4.3 TPS23753A
      4. 4.4 TPD2E2U06
      5. 4.5 TLV431A
      6. 4.6 TPS737
    6. 5 Hardware
      1. 5.1 Hardware Overview
        1. 5.1.1 Test Points, Connectors, Jumpers, Switches, and LEDs
        2. 5.1.2 Power-Up
        3. 5.1.3 Downloading the Binary
        4. 5.1.4 Connecting the MMWAVEICBOOST
      2. 5.2 Testing and Results
    7. 6 Design Files and Software Tools
      1. 6.1 Software, Development Tools, and Example Codes
      2. 6.2 Schematics
      3. 6.3 Bill of Materials
      4. 6.4 PCB Layout Recommendations
      5. 6.5 REACH Compliance
  2.   Revision History

TPD2E2U06

The TPD2E2U06 is a dual-channel low capacitance TVS diode ESD protection device. The device offers ±25-kV contact and ±30-kV air-gap ESD protection in accordance with the IEC 61000-4-2 standard. The 1.5-pF line capacitance of the TPD2E2U06 makes the device suitable for a wide range of applications. Typical application interfaces are USB 2.0, LVDS, and Inter-Integrated Circuit (I2C).