SWRU550A February   2019  – May 2019

 

  1.   MMWAVEPOEEVM Power Over Ethernet Solution
    1.     Trademarks
    2. 1 Key Features
    3. 2 Kit Contents
    4. 3 Applications
    5. 4 System Overview
      1. 4.1 Block Diagram
      2. 4.2 MSP432E401Y
      3. 4.3 TPS23753A
      4. 4.4 TPD2E2U06
      5. 4.5 TLV431A
      6. 4.6 TPS737
    6. 5 Hardware
      1. 5.1 Hardware Overview
        1. 5.1.1 Test Points, Connectors, Jumpers, Switches, and LEDs
        2. 5.1.2 Power-Up
        3. 5.1.3 Downloading the Binary
        4. 5.1.4 Connecting the MMWAVEICBOOST
      2. 5.2 Testing and Results
    7. 6 Design Files and Software Tools
      1. 6.1 Software, Development Tools, and Example Codes
      2. 6.2 Schematics
      3. 6.3 Bill of Materials
      4. 6.4 PCB Layout Recommendations
      5. 6.5 REACH Compliance
  2.   Revision History

MMWAVEPOEEVM Power Over Ethernet Solution

The MMWAVEPOEEVM integrates TI's Power over Ethernet (PoE) converter solution and the high-performance SimpleLink™ MSP432E4 Ethernet microcontroller (MCU) with Ethernet to enable customers develop applications for mmWave radar applications. The design increases the value of the end application with its ability to derive power over existing network cabling combined with intelligence to gather, process, and exchange data between the cloud and mmWave EVMs.

MMWAVEPOEEVM allows customers to leverage their existing network to not only communicate and control mmWave radar devices securely with the PoE solution but also to deliver power, which reduces the system cost and adds value to their products.

The MMWAVEPOEEVM with the BoosterPack™ plug-in module headers interfaces seamlessly with the mmWave family of products, which includes IWR1443BOOST, IWR1642BOOST and MMWAVEICBOOST.

POE_front.gif