SWRU550A February   2019  – May 2019

 

  1.   MMWAVEPOEEVM Power Over Ethernet Solution
    1.     Trademarks
    2. 1 Key Features
    3. 2 Kit Contents
    4. 3 Applications
    5. 4 System Overview
      1. 4.1 Block Diagram
      2. 4.2 MSP432E401Y
      3. 4.3 TPS23753A
      4. 4.4 TPD2E2U06
      5. 4.5 TLV431A
      6. 4.6 TPS737
    6. 5 Hardware
      1. 5.1 Hardware Overview
        1. 5.1.1 Test Points, Connectors, Jumpers, Switches, and LEDs
        2. 5.1.2 Power-Up
        3. 5.1.3 Downloading the Binary
        4. 5.1.4 Connecting the MMWAVEICBOOST
      2. 5.2 Testing and Results
    7. 6 Design Files and Software Tools
      1. 6.1 Software, Development Tools, and Example Codes
      2. 6.2 Schematics
      3. 6.3 Bill of Materials
      4. 6.4 PCB Layout Recommendations
      5. 6.5 REACH Compliance
  2.   Revision History

Key Features

  • Small Form Factor Board Measuring 4.55” × 2.15” With MSP432E401Y MCU Featuring Integrated Ethernet PHY and MAC
  • Integrated RJ45, Transformer, and Diode Bridge for PoE Power Stage for Cost-Effective BOM
  • 7-W Isolated Output From Fly-Back Converter With Provision for Both 5-V and 3.3-V Output Power Rails
  • Optional Power Header to Supply External DC Power From UPS in Case of Network Power Failure
  • BoosterPack™ plug-in module headers to Prototype End Applications With Wide mmWave radar EVMs and kits.
  • Uart and Ethernet data bridge for mmWave applications