SWRU550A February   2019  – May 2019

 

  1.   MMWAVEPOEEVM Power Over Ethernet Solution
    1.     Trademarks
    2. 1 Key Features
    3. 2 Kit Contents
    4. 3 Applications
    5. 4 System Overview
      1. 4.1 Block Diagram
      2. 4.2 MSP432E401Y
      3. 4.3 TPS23753A
      4. 4.4 TPD2E2U06
      5. 4.5 TLV431A
      6. 4.6 TPS737
    6. 5 Hardware
      1. 5.1 Hardware Overview
        1. 5.1.1 Test Points, Connectors, Jumpers, Switches, and LEDs
        2. 5.1.2 Power-Up
        3. 5.1.3 Downloading the Binary
        4. 5.1.4 Connecting the MMWAVEICBOOST
      2. 5.2 Testing and Results
    7. 6 Design Files and Software Tools
      1. 6.1 Software, Development Tools, and Example Codes
      2. 6.2 Schematics
      3. 6.3 Bill of Materials
      4. 6.4 PCB Layout Recommendations
      5. 6.5 REACH Compliance
  2.   Revision History

Power-Up

There are five potential sources of power in this design:

  • The primary power is through the Ethernet RJ45 (J8). The user must ensure that the switch or hub used is PoE PSE equipment.
  • The design can be powered by using the external adapter input connector (11) through a 12-V DC power supply.
  • The design can be powered from a 5-V DC power supply by removing the jumper on J4, placing jumper on J2 (POE3v3 and VCC3v3) and applying 5-V input to Pin-2 of J4.
  • NOTE

    GND from the external power supply must be connected to TP11.

  • The design can be powered from a 3.3-V DC power supply by removing the header (J9) and applying 3.3-V input to Pin-1 of J9.
  • NOTE

    GND from the external power supply must be connected to TP5. In this configuration, the 5 V is not available on the BoosterPack headers.

  • Placing shunt jumper J2 and J4 on XDS5V and XDS3V3, respectively, to power through USB port J14