SWRU514 February   2017 CC3200

 

  1.   SimpleLinkrep%#8482; Wi-Fi® SensorTag
    1.     Trademarks
    2. 1 Introduction
      1. 1.1 CC3200 SensorTag
      2. 1.2 Key Features
    3. 2 Hardware Description
      1. 2.1 Block Diagram
      2. 2.2 Hardware Features
      3. 2.3 RF Function and Frequency Range
      4. 2.4 Sensors and Peripherals
        1. 2.4.1 Reed Relay
        2. 2.4.2 Digital Microphone
        3. 2.4.3 Buzzer
        4. 2.4.4 Gyroscope, Accelerometer, and Compass
        5. 2.4.5 Infrared Thermopile Sensor
        6. 2.4.6 Pressure Sensor
        7. 2.4.7 Humidity Sensor
        8. 2.4.8 Light Sensor
    4. 3 Design Files
      1. 3.1 Hardware
    5. 4 PCB Revision
    6. 5 References
  2.   Revision History

Key Features

The key features of the CC3200 SimpleLink Wi-Fi and IoT SensorTag are as follows:

  • CC3200, SimpleLink Wi-Fi, Internet-on-a chip solution with integrated MCU
  • Onboard inverted-F antenna with RF connector for conducted testing
  • Two buttons, two LEDs, reed relay, digital microphone, and a buzzer for user interaction
  • Sensors, gyroscope, accelerometer, and compass for easy integration in IoT application
  • Debug and JTAG interface for flash programing