SWRU514 February   2017 CC3200

 

  1.   SimpleLinkrep%#8482; Wi-Fi® SensorTag
    1.     Trademarks
    2. 1 Introduction
      1. 1.1 CC3200 SensorTag
      2. 1.2 Key Features
    3. 2 Hardware Description
      1. 2.1 Block Diagram
      2. 2.2 Hardware Features
      3. 2.3 RF Function and Frequency Range
      4. 2.4 Sensors and Peripherals
        1. 2.4.1 Reed Relay
        2. 2.4.2 Digital Microphone
        3. 2.4.3 Buzzer
        4. 2.4.4 Gyroscope, Accelerometer, and Compass
        5. 2.4.5 Infrared Thermopile Sensor
        6. 2.4.6 Pressure Sensor
        7. 2.4.7 Humidity Sensor
        8. 2.4.8 Light Sensor
    4. 3 Design Files
      1. 3.1 Hardware
    5. 4 PCB Revision
    6. 5 References
  2.   Revision History

Infrared Thermopile Sensor

The TMP007 device is a fully-integrated microelectromechanical system (MEMS) thermopile sensor that measures the temperature of an object without direct contact (see [5]). The thermopile absorbs passive infrared energy from an object at wavelengths of 4 µm to 16 µm within the end-user defined field of view. Some other features are as follows:

  • 14-bit local temperature sensor for cold junction reference
  • Two-wire serial interface options
  • Low power