SWRU514 February   2017 CC3200

 

  1.   SimpleLinkrep%#8482; Wi-Fi® SensorTag
    1.     Trademarks
    2. 1 Introduction
      1. 1.1 CC3200 SensorTag
      2. 1.2 Key Features
    3. 2 Hardware Description
      1. 2.1 Block Diagram
      2. 2.2 Hardware Features
      3. 2.3 RF Function and Frequency Range
      4. 2.4 Sensors and Peripherals
        1. 2.4.1 Reed Relay
        2. 2.4.2 Digital Microphone
        3. 2.4.3 Buzzer
        4. 2.4.4 Gyroscope, Accelerometer, and Compass
        5. 2.4.5 Infrared Thermopile Sensor
        6. 2.4.6 Pressure Sensor
        7. 2.4.7 Humidity Sensor
        8. 2.4.8 Light Sensor
    4. 3 Design Files
      1. 3.1 Hardware
    5. 4 PCB Revision
    6. 5 References
  2.   Revision History

Hardware Features

The hardware features of the CC3200 SensorTag are as follows:

  • CC3200, SimpleLink Wi-Fi, internet-on-a chip solution with integrated MCU
  • 20-pin DevPack SKIN connector and 10-pin JTAG connector
  • Onboard inverted-F antenna with RF connector for conducted testing
  • Two buttons, two LEDs, a reed relay, a digital microphone, and a buzzer for user interaction
  • Gyroscope, accelerometer, and compass for easy integration in IoT application
  • Debug and JTAG interface for flash programing
  • AAA battery connector interface
  • Infrared Thermopile Sensor, Pressure Sensor, Humidity Sensor, and Light Sensor
  • Onboard 1-MB serial flash memory