SWRU514 February   2017 CC3200

 

  1.   SimpleLinkrep%#8482; Wi-Fi® SensorTag
    1.     Trademarks
    2. 1 Introduction
      1. 1.1 CC3200 SensorTag
      2. 1.2 Key Features
    3. 2 Hardware Description
      1. 2.1 Block Diagram
      2. 2.2 Hardware Features
      3. 2.3 RF Function and Frequency Range
      4. 2.4 Sensors and Peripherals
        1. 2.4.1 Reed Relay
        2. 2.4.2 Digital Microphone
        3. 2.4.3 Buzzer
        4. 2.4.4 Gyroscope, Accelerometer, and Compass
        5. 2.4.5 Infrared Thermopile Sensor
        6. 2.4.6 Pressure Sensor
        7. 2.4.7 Humidity Sensor
        8. 2.4.8 Light Sensor
    4. 3 Design Files
      1. 3.1 Hardware
    5. 4 PCB Revision
    6. 5 References
  2.   Revision History

CC3200 SensorTag

The high-performance CC3200 device is the industry's first single-chip microcontroller (MCU) with built-in Wi-Fi connectivity for easy system application. Created for the Internet of Things (IoT), the SimpleLink™ Wi-Fi CC3200 device is a wireless MCU that integrates a high-performance ARM®Cortex®-M4 MCU that allows customers to develop an entire application with a single device. With on-chip Wi-Fi, internet, and robust security protocols, no prior Wi-Fi experience is needed for fast development.

The CC3200 SensorTag is a low-cost IoT demo platform for ARM® Cortex®-M4F-based microcontrollers. The SensorTag design highlights the CC3200Internet-on-a chip™ solution and Wi-Fi capabilities. The CC3200 SensorTag features programmable user buttons, LEDs, reed relay, digital microphone, and a buzzer for user interaction. Onboard sensors, gyroscope, accelerometer, and compass allow for easy environmental sensing and IoT applications. shows the CC3200 SensorTag.