SWRU498B February   2017  – December 2021 CC2564C

 

  1.   Trademarks
  2. 1 Features
  3. 2 Bluetooth Profiles
  4. 3 Sample Application Overview
  5. 4 CC2564CSTBTBLESW Hardware and Software Requirements
  6. 5 Setting Up the Hardware
  7. 6 Setting Up the Software
  8. 7 Building and Flashing the Bluetooth Code (STM3240G-EVAL)
    1. 7.1 Flashing the Bluetooth Code
  9. 8 Applications
  10. 9 Classic Bluetooth Sample Applications
  11. 10Classic Bluetooth + Bluetooth Low Energy Applications
  12. 11Bluetooth Low Energy Applications
  13. 12Revision History

CC2564C TI Dual-Mode Bluetooth® Stack on STM32F4 MCUs

The CC2564C dual-mode Bluetooth® stack on STM32F4 microcontrollers (MCU) software (CC2564CSTBTBLESW) for Bluetooth + Bluetooth low energy from TI enables the STM32®Arm®Cortex®-M4 processor and includes single-mode and dual-mode offerings implementing the Bluetooth 5.1 specification. The Bluetooth stack is fully qualified (QDID 85355 and QDID 69886) and provides simple command-line applications to help speed development, and has MFi capability upon request.

For a complete evaluation solution, the CC2564CSTBTBLESW software development kit (SDK) works directly with the STM3240G-EVAL hardware development kit. The stack for the STM32 MCU is certified and royalty free (CC2564CSTBTBLESW).

The software works with CC256xCQFN-EM board. It also provides complete Bluetooth BR, EDR, and low-energy HCI solution, reducing design effort and enabling a faster time to market. The CC256xCQFN-EM includes TI's dual-mode Bluetooth 5.1 compliant solution. The devices provide best-in-class RF performance with a transmit power and receive RX sensitivity that provide approximately two times the range of other BLE-only solutions. TI’s power-management hardware and software algorithms help save a significant amount of power in common Bluetooth BR, EDR, and low-energy modes of operation.