SWRU498B February   2017  – December 2021 CC2564C

 

  1.   Trademarks
  2. 1 Features
  3. 2 Bluetooth Profiles
  4. 3 Sample Application Overview
  5. 4 CC2564CSTBTBLESW Hardware and Software Requirements
  6. 5 Setting Up the Hardware
  7. 6 Setting Up the Software
  8. 7 Building and Flashing the Bluetooth Code (STM3240G-EVAL)
    1. 7.1 Flashing the Bluetooth Code
  9. 8 Applications
  10. 9 Classic Bluetooth Sample Applications
  11. 10Classic Bluetooth + Bluetooth Low Energy Applications
  12. 11Bluetooth Low Energy Applications
  13. 12Revision History

Sample Application Overview

This demonstration lets you to evaluate TI's CC2564C Bluetooth device with the STM3240G-EVAL platform. The CC2564C STM3240G-EVAL Bluetooth applications offer a feature-rich and easy-to-use experience. These applications let you use a console to send Bluetooth commands, set up a Bluetooth device to accept connections, connect to a remote Bluetooth device, and communicate through Bluetooth. This demonstration includes one sample application for each profile with simple command-line sample applications to speed development.Figure 3-1 shows an overview of the demonstration.

GUID-C67ACEA0-061D-47EB-BA2B-005CB8CD6A8D-low.gifFigure 3-1 Overview of Demonstration