SWRU498B February   2017  – December 2021 CC2564C

 

  1.   Trademarks
  2. 1 Features
  3. 2 Bluetooth Profiles
  4. 3 Sample Application Overview
  5. 4 CC2564CSTBTBLESW Hardware and Software Requirements
  6. 5 Setting Up the Hardware
  7. 6 Setting Up the Software
  8. 7 Building and Flashing the Bluetooth Code (STM3240G-EVAL)
    1. 7.1 Flashing the Bluetooth Code
  9. 8 Applications
  10. 9 Classic Bluetooth Sample Applications
  11. 10Classic Bluetooth + Bluetooth Low Energy Applications
  12. 11Bluetooth Low Energy Applications
  13. 12Revision History

Applications

The dual-mode Bluetooth stack on STM32F4 MCUs includes a sample application directory for NoOS and FreeRTOS with source code that demonstrates TI’s dual-mode Bluetooth stack. These simple, command-line sample applications display a list of available commands. Table 8-1 lists the available profiles for Bluetooth SDK.

Table 8-1 Table of Available Profiles for Bluetooth SDK
Profile Role FreeRTOS NoOS EM Platform
A3DP Demo_SNK Sink
Controller
IAR
Keil
IAR
Keil
STM3240G-EVAL
A3DP Demo_SRC Source
Target
IAR
Keil
IAR
Keil
STM3240G-EVAL
ANP demo Server
Client
IAR
Keil
IAR
Keil
STM3240G-EVAL
AUD demo Source
Sink
IAR
Keil
IAR
Keil
STM3240G-EVAL
FMP demo Target
Locator
IAR
Keil
IAR
Keil
STM3240G-EVAL
CSCP demo Server
Client
IAR
Keil
IAR
Keil
STM3240G-EVAL
HFP demo Audio gateway
Hands-free unit 
IAR
Keil
IAR
Keil
STM3240G-EVAL
HFPAG demo Audio gateway
Hands-free unit 
IAR
Keil
IAR
Keil
STM3240G-EVAL
HID demo Host
Device
IAR
Keil
IAR
Keil
STM3240G-EVAL
HOGP demo Host
Device
IAR
Keil
IAR
Keil
STM3240G-EVAL
HRP demo Collector
Sensor
IAR
Keil
IAR
Keil
STM3240G-EVAL
HSP demo Audio gateway
Headset 
IAR
Keil
IAR
Keil
STM3240G-EVAL
HTP demo Collector
Thermometer
IAR
Keil
IAR
Keil
STM3240G-EVAL
iBEACON demo Server
Client
IAR
Keil
IAR
Keil
STM3240G-EVAL
MAP demo Server
Client
IAR
Keil
IAR
Keil
STM3240G-EVAL
PASP demo Server
Client
IAR
Keil
IAR
Keil
STM3240G-EVAL
PBAP demo Server
Client
IAR
Keil
IAR
Keil
STM3240G-EVAL
PXP demo Monitor
Reporter
IAR
Keil
IAR
Keil
STM3240G-EVAL
SPP demo Device A
Device B
IAR
Keil
IAR
Keil
STM3240G-EVAL
SPPDMMulti demo Server
Client
IAR
Keil
IAR
Keil
STM3240G-EVAL
SPPLE demo Server
Client
IAR
Keil
IAR
Keil
STM3240G-EVAL