SWRU495C March   2020  – December 2021 CC2564C

 

  1.   Trademarks
  2. 1Introduction
  3. 2 CC256XCQFN-EM Kit Contents
  4. 3 CC256XCQFN-EM Requirements
  5. 4 CC256XCQFN-EM Board Overview
  6. 5 CC256XCQFN-EM Board Settings
    1. 5.1 EM Connector Settings
    2. 5.2 COM Connector Settings
  7. 6Revision History

CC256XCQFN-EM Requirements

For a complete evaluation, the CC256XCQFN-EM board requires hardware and software tools selected from the following lists.

Figure 3-1 shows example hardware setups for the CC256XCQFN-EM board using the MSP-EXP432P401R LaunchPad and the BOOST-CCEMADAPTER boards.

GUID-54B21538-02E2-4E63-A505-8D0FAF57EBC9-low.png Figure 3-1 MSP432™ LaunchPad™ Hardware Setup Example

Figure 3-2 shows the example hardware setup for the CC256XCQFN-EM board using the CC256XEM-STADAPT and the STM3240G-EVAL board.

GUID-17ECCAEB-5552-4A2B-A2FF-D7D39C9E8C95-low.png Figure 3-2 STM3240G-EVAL Hardware Setup Example