SWRU495C March   2020  – December 2021 CC2564C

 

  1.   Trademarks
  2. 1Introduction
  3. 2 CC256XCQFN-EM Kit Contents
  4. 3 CC256XCQFN-EM Requirements
  5. 4 CC256XCQFN-EM Board Overview
  6. 5 CC256XCQFN-EM Board Settings
    1. 5.1 EM Connector Settings
    2. 5.2 COM Connector Settings
  7. 6Revision History

CC256XCQFN-EM Board Overview

The CC256XCQFN-EM board supports the following connectors:

  • EM (default): I/Os are at 3.3 V.
  • COM: I/Os are at 1.8 V.

Figure 4-1 shows the connectors on the front side of the CC256XCQFN-EM board.

GUID-2205E599-AD93-49F9-8D6A-EE00F3CBCB67-low.pngFigure 4-1 CC256XCQFN-EM Front View

Figure 4-2 shows the connectors on the back side of the CC256XCQFN-EM board.

GUID-BF69C77D-7121-46CA-8A49-7993AE0A308C-low.pngFigure 4-2 CC256XCQFN-EM Back View