SWRU495C March 2020 – December 2021 CC2564C
The COM connector interfaces with TI's MPU platforms, such as the AM335x evaluation module (TMDXEVM3358).
Table 5-3 describes the COM connector pinout.
| Pin(1) | Relevant COM Connector Pin Assignment |
|---|---|
| 1 | SLOW_CLK_EDGE |
| 8 | 1V8_IN |
| 52 | AUD_CLK_1V8 |
| 54 | AUD_FSYNC_1V8 |
| 56 | AUD_IN_1V8 |
| 58 | AUD_OUT_1V8 |
| 66 | HCI_TX_1V8 |
| 68 | HCI_RX_1V8 |
| 70 | HCI_CTS_1V8 |
| 72 | HCI_RTS_1V8 |
| 76 | TX_DEBUG_1V8 |
| 89 | nSHUTDOWN_1V8 |
| 3, 9, 19, 37, 47, 63, 77, 83, 87, 95, 97 | GND |
| 2, 6, 18, 22, 42, 60, 64, 92 | GND |