SWRU271I October 2010 – January 2020 CC2540 , CC2540T , CC2541 , CC2541-Q1 , CC2640R2F
Each project must include the following two library files:
The library files are at $INSTALL$\Projects\ble\Libraries. To determine the correct library file to use in the project, use Table 5-2.
| Configuration | GAP Roles Supported | Chipset | Library | |||
|---|---|---|---|---|---|---|
| Broadcaster | Observer | Peripheral | Central | |||
| Network processor | X | X | X | X | CC2540 | CC2540_BLE.lib
CC254X_BLE_HCI_TL_Full.lib |
| Single-device | X | X | X | X | CC2540 | CC2540_BLE.lib |
| Single-device | X | CC2540 | CC2540_BLE_bcast.lib | |||
| Single-device | X | X | CC2540 | CC2540_BLE_
bcast_observ.lib |
||
| Single-device | X | X | CC2540 | CC2540_BLE_cent.lib | ||
| Single-device | X | X | X | CC2540 | CC2540_BLE_
cent_bcast.lib |
|
| Single-device | X | CC2540 | CC2540_BLE_observ.lib | |||
| Single-device | X | X | CC2540 | CC2540_BLE_peri.lib | ||
| Single-device | X | X | X | CC2540 | CC2540_BLE_
peri_observ.lib |
|
| Network processor | X | X | X | X | CC2541 | CC2541_BLE.lib
CC254X_BLE_HCI_TL_Full.lib |
| Single-device | X | X | X | X | CC2541 | CC2541_BLE.lib |
| Single-device | X | CC2541 | CC2541_BLE_
bcast.lib |
|||
| Single-device | X | X | CC2541 | CC2541_BLE_
bcast_observ.lib |
||
| Single-device | X | X | CC2541 | CC2541_BLE_cent.lib | ||
| Single-device | X | X | X | CC2541 | CC2541_BLE_
cent_bcast.lib |
|
| Single-device | X | CC2541 | CC2541_BLE_
observ.lib |
|||
| Single-device | X | X | CC2541 | CC2541_BLE_peri.lib | ||
| Single-device | X | X | X | CC2541 | CC2541_BLE_
peri_observ.lib |
|