SWRA750 September   2022

 

  1.   Introduction
  2.   Trademarks
  3. 1Connectionless RF Tests
    1. 1.1 Continuous TX
    2. 1.2 Tester Packet TX RX
    3. 1.3 Continuous RX
    4. 1.4 BER Meter Test
      1. 1.4.1 BER Test - Between Two WiLink Devices
      2. 1.4.2 BER Test - Between WiLink (RX) and Litepoint iQ2010 (TX)
  4. 2Bluetooth SIG RF Test Mode
  5. 3Bluetooth Low Energy Testing
  6. 4Connection Test
  7. 5Conversion of HCI Commands to SS1Tool or hcitool Format
    1. 5.1 Examples of SS1Tool or Enhanced Bluetopia PM Test Format Conversion
      1. 5.1.1 Connectionless RF Tests
        1. 5.1.1.1 Continuous TX
        2. 5.1.1.2 Packet TX RX
        3. 5.1.1.3 Continuous RX
        4. 5.1.1.4 RX BER Meter Test
      2. 5.1.2 Bluetooth SIG RF Test Mode
      3. 5.1.3 Bluetooth Low Energy Testing
  8. 6Revision History

Bluetooth SIG RF Test Mode

The BT SIG RF Testmode is meant for connecting with a Bluetooth tester where the Wilink_X is controlled over the LMP (Link Management Protocol).

The procedure for enabling the Wilink_X for BT SIG mode is:

  1. Proper device power-up
  2. Load the correct service pack
  3. Load the DUT script (three HCI commands)

Once the device (DUT) is in test mode, the BT tester will, through the RF connection (LMP), take control of the DUT.

The HCI commands to put the device in test RF SIG mode are:

HCI Tester command format

HCI_Enable_Device_Under_Test_Mode
HCI_Set_Event_Filter 0x02, 0x00, 0x03
HCI_Write_Scan_Enable 0x03

Bluetopia PM SS1 tool format

SS1Tool cmd 0x06 0x03
SS1Tool cmd 0x03 0x05 0x02 0x00 0x03
SS1Tool cmd 0x03 0x1a 0x03