SWRA750 September   2022

 

  1.   Introduction
  2.   Trademarks
  3. 1Connectionless RF Tests
    1. 1.1 Continuous TX
    2. 1.2 Tester Packet TX RX
    3. 1.3 Continuous RX
    4. 1.4 BER Meter Test
      1. 1.4.1 BER Test - Between Two WiLink Devices
      2. 1.4.2 BER Test - Between WiLink (RX) and Litepoint iQ2010 (TX)
  4. 2Bluetooth SIG RF Test Mode
  5. 3Bluetooth Low Energy Testing
  6. 4Connection Test
  7. 5Conversion of HCI Commands to SS1Tool or hcitool Format
    1. 5.1 Examples of SS1Tool or Enhanced Bluetopia PM Test Format Conversion
      1. 5.1.1 Connectionless RF Tests
        1. 5.1.1.1 Continuous TX
        2. 5.1.1.2 Packet TX RX
        3. 5.1.1.3 Continuous RX
        4. 5.1.1.4 RX BER Meter Test
      2. 5.1.2 Bluetooth SIG RF Test Mode
      3. 5.1.3 Bluetooth Low Energy Testing
  8. 6Revision History

Tester Packet TX RX

  1. Opcode
    • 0xFDCC
  2. ACL TX Packet Type
    • 0x0 - DM1
    • 0x1 - DH1
    • 0x2 - DM3
    • 0x3 - DH3
    • 0x4 - DM5
    • 0x5 - DH5
    • 0x6 - 2-DH1
    • 0x7 - 2-DH3
    • 0x8 - 2-DH5
    • 0x9 - 3-DH1
    • 0xA - 3-DH3
    • 0xB - 3-DH5
  3. Frequency Mode
    • 0x00 - Hopping
    • 0x03 - Single Frequency
  4. Tx Single Frequency
    • 2402 ~ 2480
    • 0xFFFF - No Tx
  5. Rx Single Frequency
    • 2402 ~ 2480
    • 0xFFFF - No Rx
  6. Test pattern
    • 0x0= All 0
    • 0x1= All 1
    • 0x2= ZOZO (0101)
    • 0x3= FOFO (11110000)
    • 0x4= Ordered
    • 0x5= PRBS9 Random
  7. Extended features
    • 0 - disabled
    • 1 - Enabled
  8. Packet data length
    • 0-17 -> DM1, 0-27 -> DH1, 0-121 -> DM3, 0-183 -> DH3, 0-224 -> DM5, 0-339 -> DH5
  9. Power Level
    • 0-7 where 0 is the lowest and 7 is the highest
  10. Diable Whitning
    • 0x1 - Disabled
    • 0x0 - Enabled
  11. PRBS9 Init Value
    • 0x01FF