SWRA750 September   2022

 

  1.   Introduction
  2.   Trademarks
  3. 1Connectionless RF Tests
    1. 1.1 Continuous TX
    2. 1.2 Tester Packet TX RX
    3. 1.3 Continuous RX
    4. 1.4 BER Meter Test
      1. 1.4.1 BER Test - Between Two WiLink Devices
      2. 1.4.2 BER Test - Between WiLink (RX) and Litepoint iQ2010 (TX)
  4. 2Bluetooth SIG RF Test Mode
  5. 3Bluetooth Low Energy Testing
  6. 4Connection Test
  7. 5Conversion of HCI Commands to SS1Tool or hcitool Format
    1. 5.1 Examples of SS1Tool or Enhanced Bluetopia PM Test Format Conversion
      1. 5.1.1 Connectionless RF Tests
        1. 5.1.1.1 Continuous TX
        2. 5.1.1.2 Packet TX RX
        3. 5.1.1.3 Continuous RX
        4. 5.1.1.4 RX BER Meter Test
      2. 5.1.2 Bluetooth SIG RF Test Mode
      3. 5.1.3 Bluetooth Low Energy Testing
  8. 6Revision History

Connectionless RF Tests

The Connection-less RF tests are connection-less RF spectrum tests which uses a spectrum analyzer for verification.

Note: The Wilink_X device must be power cycled when switched between different FCC modes.