SWRA748 August 2022 CC2651R3SIPA
In all cases, assessment of the final product must be met against the Essential requirements of the Radio Equipment Directive Article 3.1(a) and (b), safety and EMC respectively, as well as any relevant Article 3.3 requirements.
The following antennas were verified in the conformity testing, and for compliance the antenna shall not be modified. A separate approval is required for all other operating configurations, including different antenna configurations.
| Brand | Antenna Type | Model | 2.4 GHz Gain | |
|---|---|---|---|---|
| Antenna Information | ||||
| 1 | Texas Instruments | Inverted F - PCB | Custom Antenna | 3.3 dBi |
| 2 | Integrated PCB | CC2651R3SIPA Integrated Antenna | 1.5 dBi | |
| 3 | Ethertronics | Dipole | 1000423 | -0.6 dBi |
| 4 | LSR | Rubber Whip / Dipole | 001-0012 | 2 dBi |
| 5 | 080-0013 | 2 dBi | ||
| 6 | 080-0014 | 2 dBi | ||
| 7 | PIFA | 001-0016 | 2.5 dBi | |
| 8 | 001-0021 | 2.5 dBi | ||
| 9 | Laird | PCB | CAF94504 | 2 dBi |
| 10 | CAF9405 | 2 dBi | ||
| 11 | Pulse | Ceramic Chip | W3006 | 3.2 dBi |
| 12 | ACX | Multilayer Chip | AT3216-BR2R7HAA | 0.5 dBi |
| 13 | AT312-T2R4PAA | 1.5 dBi | ||
| 14 | TDK | Multilayer Ceramic Chip Antenna | ANT016008LCD2442MA1 | 1.6 dBi |
| 15 | ANT016008LCD2442MA2 | 2.5 dBi | ||
| 16 | Mitsubishi Material | Chip Antenna | AM03DP-ST01 | 1.6 dBi |
| 17 | Antenna Unit | UB18CP-100ST01 | -1.0 dBi | |
| 18 | Taiyo Yuden | Chip Antenna / Helical Monopole | AF216M245001 | 1.5 dBi |
| 19 | Chip Antenna /Monopole Type | AH212M245001 | 1.3 dBi | |
| 20 | AH316M245001 | 1.9 dBi | ||
| 21 | Antenna Technology | Dipole | AA2402SPU | 2.0 dBi |
| 22 | AA2402RSPU | 2.0 dBi | ||
| 23 | AA2402A-UFLLP | 2.0 dBi | ||
| 24 | AA2402AU-UFLLP | 2.0 dBi | ||
| 25 | Staf | Mono-pole | 1019-016 | 2.14 dBi |
| 26 | 1019-017 | 2.14 dBi | ||
| 27 | 1019-018 | 2.14 dBi | ||
| 28 | 1019-019 | 2.14 dBi | ||
| 29 | Map Electronics | Rubber Whip | MEIWX-2411SAXX-2400 | 2.0 dBi |
| 30 | MEIWX-2411RSXX-2400 | 2.0 dBi | ||
| 31 | MEIWX-282XSAXX-2400 | 2.0 dBi | ||
| 32 | MEIWX-282XRSXX-2400 | 2.0 dBi | ||
| 33 | MEIWF-HP01RS2X-2400 | 2.0 dBi | ||
| 34 | Yageo | Chip | ANT3216A063R2400A | 1.69 dBi |
| 35 | Mag Layers Scientific | Chip | LTA-3216-2G4S3-A1 | 1 dBi |
| 36 | LTA-3216-2G4S3-A3 | 2 dBi | ||
| 37 | Advantech | Rubber Whip / Dipole | AN2450-5706RS | 2.38 dBi |
| 38 | R-AN2400-5701RS | 3.3 dBi | ||
If any other simultaneous transmission radio is installed in the host platform together with this module, or above restrictions cannot be kept, a separate RF exposure assessment and CE equipment certification is required.