SWRA748 August   2022 CC2651R3SIPA

 

  1.   Abstract
  2.   Trademarks
  3. 1RF Function and Frequency Range
  4. 2FCC and IC Certification and Statement
    1. 2.1 FCC
    2. 2.2 CAN ICES-3(B) and NMB-3(B) Certification and Statement
    3. 2.3 End Product Labeling
    4. 2.4 Device Classifications
    5. 2.5 FCC Definitions
    6. 2.6 Simultaneous Transmission Evaluations
  5. 3 EU and UK Certification and Statement
    1. 3.1 RF Exposure Information (MPE)
    2. 3.2 Simplified CE Declaration of Conformity Statement
    3. 3.3 Simplified UK Declaration of Conformity Statement
    4. 3.4 Waste Electrical and Electronic Equipment (WEEE)
    5. 3.5 OEM and Host Manufacturer Responsibilities
    6. 3.6 Antenna Specifications
  6. 4End Product Labeling

FCC Definitions

Portable: (§2.1093) — A portable device is defined as a transmitting device designed to be used so that the radiating structure(s) of the device is / are within 20 centimeters of the body of the user.

Mobile: (§2.1091) (b) — A mobile device is defined as a transmitting device designed to be used in other than fixed locations and to generally be used in such a way that a separation distance of at least 20 centimeters is normally maintained between the transmitter’s radiating structure(s) and the body of the user or nearby persons. Per §2.1091d(d)(4) In some cases (for example, modular or desktop transmitters), the potential conditions of use of a device may not allow easy classification of that device as either Mobile or Portable. In these cases, applicants are responsible for determining minimum distances for compliance for the intended use and installation of the device based on evaluation of either specific absorption rate (SAR), field strength, or power density, whichever is most appropriate.