STDA018 November   2025 IWRL6432AOP

 

  1.   1
  2.   Abstract
  3. 1Introduction
  4. 2Why Use TI 60GHz Radar
  5. 3Radar Benefits for Thermostat
    1. 3.1 Saving Energy
    2. 3.2 People Tracking and Screen Wake Up
    3. 3.3 Compact and Exquisite Appearance
    4. 3.4 False Detection Filtering with AI
  6. 4TI Design and Resource Helps Quick Evaluation
    1. 4.1 TI Radar Device and Resource
    2. 4.2 TI Reference Design about Radar
  7. 5Summary
  8. 6References

TI Reference Design about Radar

TIDA-010254 demonstrates the use of a battery powered IWRL6432 60GHz mmWave radar with a sub-1 GHz or Bluetooth® 5.2 wireless communication.

 TIDA-010254 Demo Boards Figure 4-3 TIDA-010254 Demo Boards

Two boards are designed for communication between the IWRL6432 60GHz mmWave radar and the CC1352R1 wireless part, shown in Figure 4-4. The PCB board size of IWRL6432 module is 41mm × 21mm, which can be ordered on IWRL6432FSPEVM. For details of schematic and layout design, see the design files of IWRL6432FSPEVM and design guide of TIDA-010254.

IWRL6432FSPEVM - Low power IWRL6432 power optimized EVM (top board image) Figure 4-4 IWRL6432FSPEVM

TIDA-010967 demonstrates the low-cost and low-power capabilities of IWRL6432AOP mmWave sensor. The design supports interfaces with connectivity devices through the use of castellated pins or 1.27mm-pitch connectors. This design uses a UART-to-USB converter for flashing the firmware and running the demonstration. The reference design is developed with FR4 material using a two-layer PCB stackup.

 TIDA-010967 Demo Board Figure 4-5 TIDA-010967 Demo Board