STDA018 November 2025 IWRL6432AOP
mmWave radar systems transmit electromagnetic wave signals by TX antennas. When the signals touch the objects in a path, the signal reflects. The mmWave Radar systems RX antennas capture the reflected signal, and calculate the range, velocity and angle of the objects.
Figure 2-1 The Range, Velocity and Angle of The
ObjectsCompared to PIR (Passive Infrared Sensor), PIR sensor can only detect the motion of people in an area and are sensitive to the range of area. mmWave radar can not only detect people but also track precisely where objects are in a 3D environment and count the number of people in an area to improve space utilization for thermostats. Other features such as gesture recognition, fall detection and false detection mitigation help to improve the end users experience with smart thermostats.
Nowadays more RF sensors use 60- and 77GHz radio bands instead of 24GHz frequency bands. The main reason is that 60GHz has richer point-cloud data and better range and velocity resolution. For more information, see Choosing 60-GHz mmWave sensors over 24-GHz to enable smarter industrial applications.
| Feature | 2TX, 3RX | 1TX, 1RX | PIR | Remarks |
|---|---|---|---|---|
| Presence and Range Detection Major motion |
✓ | ✓ | ✓ | FOV and how far away the person is from the sensor. PIR cannot detect distance |
| Presence and Range Detection Minor motion |
✓ | ✓ | × | Can a person remain detected with little to no movement. PIR cannot detect minor motions |
| False Detection Mitigation | ✓ | × | × | More RX TX provides doppler, height, size, angle, and location better classification and filtering to mitigate false detection |
| Localization | ✓ | × | × | More RX TX provides zone occupancy detection – precise location of the person. 1*1 can only provide distance & presence in 1D |
| Tracking | ✓ | × | × | More RX TX provides predictive and historical direction. |
| Gesture Classification | ✓ | ✓ | × | Left to Right, Right to Left, Up to Down, Down to Up, Clockwise Twirl, Counterclockwise Twirl, Shine. Toward to sensor. Away from sensor |
| Vital Sign | ✓ | ✓ | × | More RX TX measures multi-person heart/breath rate from various locations. 1*1 limited to single person, no other movement and subject is at boresight of sensor |
× = Not possible, ✓ = Limited usability