STDA018 November   2025 IWRL6432AOP

 

  1.   1
  2.   Abstract
  3. 1Introduction
  4. 2Why Use TI 60GHz Radar
  5. 3Radar Benefits for Thermostat
    1. 3.1 Saving Energy
    2. 3.2 People Tracking and Screen Wake Up
    3. 3.3 Compact and Exquisite Appearance
    4. 3.4 False Detection Filtering with AI
  6. 4TI Design and Resource Helps Quick Evaluation
    1. 4.1 TI Radar Device and Resource
    2. 4.2 TI Reference Design about Radar
  7. 5Summary
  8. 6References

False Detection Filtering with AI

In motion detection systems leveraging mmWave radar, false alarms triggered by pets, foliage, or even environmental disturbances have long been a pain point, leading to inefficiencies in energy management (for example, thermostats activating unnecessarily) or security systems generating unwarranted alerts. By integrating AI into mmWave radar pipelines, these challenges are systematically addressed. Trained in vast datasets of human movement patterns and signal profiles from non-human objects, AI algorithms can dissect high-fidelity data of the mmWave in real time, distinguishing between meaningful human presence and irrelevant noise with remarkable precision. This not only elevates user experience by eliminating disruptive false triggers but also optimizes system reliability, making sure that applications such as smart home automation, commercial occupancy sensing, or security designs operate with unwavering accuracy, even in complex and dynamic environments.